Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Kollmorgen
AKD Series
PDMM multi-axis controller family
AKD PDMM - AKD Multi-Axis Series
Kollmorgen
AKD Series
PDMM multi-axis controller family
AKD PDMM - AKD Multi-Axis Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AKD-M00306-K1EC-0000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Product Family
FA
Version
VER
Current
CUR
Voltage
VOL
Extension Options
EXO
Connectivity Options
CO
Customization
CUST
A
A [mm]
A1
A1 [mm]
B
B [mm]
B1
B1 [mm]
C
C [mm]
D
D [mm]
E
E [mm]
1
AKD-M00306-K1EC-0000
AKD
Multi-Axis Master Drive
3A Continuous, 9A Peak
120/240 Vac 1 phase or 3 phase
High performance controller
EtherCAT
Standard
156
185
168
200
89
84
150
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Kollmorgen
- AKD PDMM
Shorttext
AKD Multi-Axis Series
Siste endring
26.06.2025 12:01:52
Enhet
Nøkkelord
Series
Klassifiseringer
CNS
CNSERPBASE Object Properties
Type Code
AKD-M00306-K1EC-0000